How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| T: | 2 | V: | 2.75 in |
| BF: | 0.53 | AB: | 6.38 |
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | L: | 9.57 in |
| AJ: | 7.25 | I: | 6.1 in |
| L1: | 13.46 in | LL: | 4.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

