How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 7.25 | AG: | 8.5 |
| D: | 4.5 | L1: | 13.46 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 8.5 | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| P: | 3.69 in | AA: | 14 |
| T: | 2 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

