How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| AJ: | 7.25 | U: | 1.25 in |
| T: | 2 | AG: | 8.5 |
| I: | 6.1 in | L1: | 13.46 in |
| AA: | 14 | LL: | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| G: | 3.26 | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

