How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L: | 9.57 in |
| G: | 3.26 | AK: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| BD: | 9 | U: | 1.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| BF: | 0.53 | BE1: | 0.5 in |
| L1: | 13.46 in | LL: | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| AA: | 14 | T: | 2 |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

