How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | T: | 2 |
| AA: | 14 | AJ: | 7.25 |
| G: | 3.26 | L: | 9.57 in |
| AF: | 0.38 | P: | 3.69 in |
| L1: | 13.46 in | U: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

