How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| AF: | 0.38 | L: | 9.57 in |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| V: | 2.75 in | T: | 2 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 32 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

