How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 14 |
| BE: | 0.38 in | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| LL: | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | P: | 3.69 in |
| AG: | 8.5 | L: | 9.57 in |
| T: | 2 | V: | 2.75 in |
| LM: | 11.81 | AK: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

