How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| T: | 2 | P: | 3.69 in |
| BD: | 5.88 | U: | 1.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| AG: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | LM: | 11.81 |
Technical Specifications
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Output RPM: | 175 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

