How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AK: | 4.5 |
| T: | 2 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 14 | LM: | 11.81 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| U: | 1.25 in | D: | 4.5 |
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| BE: | 0.38 in | AE2: | 0.63 |
| AJ: | 5.88 | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Diameter (in): | 2 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Bore Code: | 32 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

