How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| G: | 3.26 | AK: | 4.5 |
| BD: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BF: | 0.41 | LM: | 11.81 |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.63 | AJ: | 5.88 |
| T: | 2 | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.2 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

