How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| LM: | 11.81 | BE: | 0.38 in |
| L: | 9.57 in | P: | 3.69 in |
| BD: | 5.88 | D: | 4.5 |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 2 |
| BF: | 0.41 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 42YFC |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

