How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| L: | 9.57 in | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| AJ: | 5.88 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AK: | 4.5 | BF: | 0.41 |
| U: | 1.25 in | LM: | 11.81 |
| D: | 4.5 | T: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Motor Frame Size: | 56C |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

