How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 5.88 |
| L: | 9.57 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 5.88 | V: | 2.75 in |
| T: | 2 | LL: | 4.25 in |
| AK: | 4.5 | G: | 3.26 |
| U: | 1.25 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 42YFC | Series Code: | OE |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

