How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AE2: | 0.63 |
| AA: | 14 | V: | 2.75 in |
| U: | 1.25 in | AJ: | 5.88 |
| LM: | 11.81 | BD: | 5.88 |
| BF: | 0.41 | T: | 2 |
| D: | 4.5 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

