How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | U: | 1.25 in |
| AA: | 14 | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | AG: | 8.5 |
| AF: | 0.38 | LL: | 4.25 in |
| G: | 3.26 | T: | 2 |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 2.75 in | L: | 9.57 in |
| LM: | 11.81 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YFC-1 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

