How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LM: | 11.81 | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | BF: | 0.41 |
| L: | 9.57 in | AG: | 8.5 |
| T: | 2 | AA: | 14 |
| G: | 3.26 | U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Series Code: | OE | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

