How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 4.5 |
| U: | 1.25 in | T: | 2 |
| L: | 9.57 in | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 11.81 | G: | 3.26 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

