How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BE: | 0.38 in |
| D: | 4.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | P: | 3.69 in |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | BF: | 0.41 |
| BD: | 5.88 | I: | 6.1 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

