How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE: | 0.38 in |
| U: | 1.25 in | BF: | 0.41 |
| L: | 9.57 in | H: | 0.53 in |
| AF: | 0.38 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 6.38 |
| AG: | 8.5 | BD: | 5.88 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 2 | D: | 4.5 |
| LM: | 11.81 | AA: | 14 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 32 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

