How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 5.88 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 5.88 | T: | 2 |
| I: | 6.1 in | BF: | 0.41 |
| L: | 9.57 in | AB: | 6.38 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| U: | 1.25 in | LM: | 11.81 |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Model Code: | 42YFC | Series Code: | OE |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

