How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.41 |
| AK: | 4.5 | I: | 6.1 in |
| AF: | 0.38 | U: | 1.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| D: | 4.5 | AG: | 8.5 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 2 | LL: | 4.25 in |
| LM: | 11.81 | V: | 2.75 in |
| BD: | 5.88 | P: | 3.69 in |
| BE: | 0.38 in | AB: | 6.38 |
Technical Specifications
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

