How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 4.25 in |
| AF: | 0.38 | LM: | 11.81 |
| BF: | 0.41 | L: | 9.57 in |
| V: | 2.75 in | AG: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| AK: | 4.5 | H: | 0.53 in |
| T: | 2 | BE: | 0.38 in |
| P: | 3.69 in | AJ: | 5.88 |
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

