How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | BE: | 0.38 in |
| U: | 1.25 in | V: | 2.75 in |
| AF: | 0.38 | T: | 2 |
| AJ: | 5.88 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| P: | 3.69 in | BD: | 5.88 |
| AA: | 14 | LM: | 11.81 |
| H: | 0.53 in | BF: | 0.41 |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

