How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LM: | 11.81 |
| AB: | 6.38 | BE: | 0.38 in |
| V: | 2.75 in | AK: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| AJ: | 5.88 | L: | 9.57 in |
| P: | 3.69 in | BF: | 0.41 |
| T: | 2 | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

