How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 11.81 | U: | 1.25 in |
| LL: | 4.25 in | G: | 3.26 |
| AB: | 6.38 | T: | 2 |
| AA: | 14 | BF: | 0.41 |
| D: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | L: | 9.57 in |
| AG: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Bore Code: | 32 | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.7 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

