How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 2 |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | LM: | 11.81 |
| U: | 1.25 in | L: | 9.57 in |
| AF: | 0.38 | V: | 2.75 in |
| P: | 3.69 in | AJ: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| G: | 3.26 | BD: | 5.88 |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

