How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 | AJ: | 5.88 |
| L: | 9.57 in | T: | 2 |
| G: | 3.26 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LM: | 11.81 | D: | 4.5 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 5.88 | AA: | 14 |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

