How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | I: | 6.1 in |
| L: | 9.57 in | D: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| V: | 2.75 in | BD: | 5.88 |
| AB: | 6.38 | LL: | 4.25 in |
| T: | 2 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

