How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 4.25 in |
| AG: | 8.5 | T: | 2 |
| LM: | 11.81 | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 5.88 | U: | 1.25 in |
| L: | 9.57 in | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

