How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| V: | 2.75 in | U: | 1.25 in |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | BE: | 0.38 in |
| D: | 4.5 | BD: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| AG: | 8.5 | T: | 2 |
| BF: | 0.41 | AE2: | 0.63 |
| AJ: | 5.88 | LL: | 4.25 in |
| AK: | 4.5 | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

