How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | I: | 6.1 in |
| AE2: | 0.63 | U: | 1.25 in |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | LM: | 11.81 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 14 |
| AB: | 6.38 | G: | 3.26 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 175 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

