How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | LM: | 11.81 |
| AF: | 0.38 | AJ: | 5.88 |
| U: | 1.25 in | I: | 6.1 in |
| AK: | 4.5 | AB: | 6.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| LL: | 4.25 in | T: | 2.188 |
| BF: | 0.41 | AA: | 14 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

