How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.38 |
| P: | 3.69 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BF: | 0.41 | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 5.88 | D: | 4.5 |
| AF: | 0.38 | AK: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| L: | 9.57 in | AA: | 14 |
| T: | 2.188 | BD: | 5.88 |
| H: | 0.53 in | LM: | 11.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

