How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| AB: | 6.38 | BF: | 0.41 |
| AA: | 14 | T: | 2.188 |
| G: | 3.26 | U: | 1.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| L: | 9.57 in | V: | 2.75 in |
| AJ: | 5.88 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | I: | 6.1 in |
| H: | 0.53 in | AG: | 8.5 |
| LM: | 11.81 | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Bore Code: | 35 |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

