How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LM: | 11.81 | T: | 2.188 |
| LL: | 4.25 in | L: | 9.57 in |
| BE: | 0.38 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| G: | 3.26 | BD: | 5.88 |
| U: | 1.25 in | AK: | 4.5 |
| AJ: | 5.88 | P: | 3.69 in |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 117 |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

