How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.188 |
| AB: | 6.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| P: | 3.69 in | G: | 3.26 |
| D: | 4.5 | BE: | 0.38 in |
| U: | 1.25 in | I: | 6.1 in |
| BD: | 5.88 | AG: | 8.5 |
| L: | 9.57 in | BF: | 0.41 |
| AJ: | 5.88 | AA: | 14 |
| AK: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

