How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AB: | 6.38 |
| T: | 2.188 | AF: | 0.38 |
| L: | 9.57 in | P: | 3.69 in |
| BE: | 0.38 in | D: | 4.5 |
| LM: | 11.81 | LL: | 4.25 in |
| U: | 1.25 in | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| AJ: | 5.88 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

