How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AG: | 8.5 |
| BE: | 0.38 in | P: | 3.69 in |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 9.57 in | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.41 | AB: | 6.38 |
| AK: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | AA: | 14 |
| T: | 2.188 | D: | 4.5 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

