How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | L: | 9.57 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 5.88 | BF: | 0.41 |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | T: | 2.188 |
| AB: | 6.38 | I: | 6.1 in |
| BE: | 0.38 in | D: | 4.5 |
| P: | 3.69 in | LM: | 11.81 |
| U: | 1.25 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 70 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

