How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| AK: | 4.5 | D: | 4.5 |
| T: | 2.188 | BE: | 0.38 in |
| L: | 9.57 in | AB: | 6.38 |
| BF: | 0.41 | AG: | 8.5 |
| AJ: | 5.88 | LL: | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

