Grove Gear 42YFC-1-2.188-140TC-30
Part #:42YFC-1-2.188-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LM: | 11.81 |
| V: | 2.75 in | AF: | 0.38 |
| AB: | 6.38 | AK: | 4.5 |
| G: | 3.26 | BE: | 0.38 in |
| AG: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | L: | 9.57 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 2.188 | D: | 4.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Bore Code: | 35 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

