Grove Gear 42YFC-1-2.188-140TC-30-L3
Part #:42YFC-1-2.188-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 1.25 in |
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BE: | 0.38 in | L: | 9.57 in |
| G: | 3.26 | T: | 2.188 |
| AK: | 4.5 | LL: | 4.25 in |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | AB: | 6.38 |
| BF: | 0.41 | P: | 3.69 in |
| LM: | 11.81 | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

