How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | BF: | 0.41 |
| L: | 9.57 in | AJ: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | T: | 2.188 |
| LM: | 11.81 | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

