How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | AB: | 6.38 |
| LM: | 11.81 | I: | 6.1 in |
| G: | 3.26 | AK: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BF: | 0.41 |
| AE2: | 0.63 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| T: | 2.188 | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

