How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BF: | 0.41 | AA: | 14 |
| LM: | 11.81 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.5 | AK: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | LL: | 4.25 in |
| T: | 2.188 | V: | 2.75 in |
| AG: | 8.5 | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output RPM: | 339 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

