How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| T: | 2.188 | AF: | 0.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | LL: | 4.25 in |
| D: | 4.5 | BD: | 5.88 |
| AG: | 8.5 | G: | 3.26 |
| H: | 0.53 in | AA: | 14 |
| LM: | 11.81 | AE2: | 0.63 |
| AB: | 6.38 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 42YFC |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

