How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | BF: | 0.41 |
| AA: | 14 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | T: | 2.188 |
| LM: | 11.81 | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.75 in |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 3.39 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

