How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AF: | 0.38 |
| LL: | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 6.38 | L: | 9.57 in |
| I: | 6.1 in | LM: | 11.81 |
| AJ: | 5.88 | D: | 4.5 |
| AA: | 14 | BD: | 5.88 |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

