How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LM: | 11.81 |
| BD: | 5.88 | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 2.188 | AJ: | 5.88 |
| AE2: | 0.63 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| L: | 9.57 in | AB: | 6.38 |
| BE: | 0.38 in | AA: | 14 |
| AG: | 8.5 | P: | 3.69 in |
| D: | 4.5 | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

