Grove Gear 42YFC-1-2.188-140TC-60
Part #:42YFC-1-2.188-140TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 2.188 |
| BF: | 0.41 | V: | 2.75 in |
| BD: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| I: | 6.1 in | AE2: | 0.63 |
| L: | 9.57 in | H: | 0.53 in |
| LM: | 11.81 | AK: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

